IESNA:LM-63-2002
[TEST]P949615
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-760-U-T3R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24511
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
3419.5 3152.1 2970.1 2815.7 2691.4 2652.5 2742.9 2951.3 3287.7 3744.6
4314.6 4979.9 5695.4 6536.5 7370 8090.6 8659.2 9121.2 9440.1 9725
9750.1 9143.8 7097.6 6113.4 5494.6 4831.7 4174 3440.8 2483 1173.7
626.4 424.3 336.4 258.6 158.2 80.3 0
3419.5 3150.9 2970.1 2825.7 2702.7 2663.8 2756.7 2956.3 3278.9 3734.6
4300.7 4968.6 5728.1 6593 7434 8175.9 8789.8 9234.2 9560.6 9861.8
9868.1 9329.6 7370 6232.7 5593.7 4925.9 4254.3 3507.4 2534.5 1220.2
666.6 455.7 369.1 295 197.1 113 0
3419.5 3167.2 2988.9 2842.1 2722.8 2675.1 2747.9 2936.2 3237.5 3651.7
4179 4836.8 5494.6 6311.8 7200.6 8055.4 8781 9332.1 9771.5 10135.5
10292.4 10070.2 9418.7 7476.7 6329.4 5595 4895.8 4113.7 3160.9 1955.8
1123.5 695.5 569.9 479.5 376.6 190.8 0
3419.5 3172.2 3009 2881 2754.2 2699 2741.6 2877.2 3120.7 3467.2
3927.9 4505.4 5138 5859.9 6700.9 7621.1 8509.9 9318.3 9998.7 10495.8
10803.3 10794.5 10458.1 9845.5 8892.7 7425.3 6239 5263.6 4162.7 2702.7
1482.5 890 602.6 436.9 278.7 101.7 0
3419.5 3202.3 3047.9 2926.2 2822 2761.7 2774.3 2872.2 3054.2 3319.1
3698.2 4174 4718.8 5287.4 6041.9 6849.1 7800.6 8793.6 9748.9 10559.8
11136 11400.9 11306.7 10877.4 10312.5 9589.4 8670.5 7553.3 6151.1 4344.7
2294.7 1048.2 507.2 276.2 155.7 70.3 0
3419.5 3223.7 3090.6 2987.7 2907.3 2862.1 2865.9 2921.1 3044.2 3221.2
3455.9 3777.3 4196.6 4652.2 5189.5 5837.3 6623.1 7515.6 8470.9 9430
10351.4 11122.2 11620.6 11749.9 11545.2 11205 10864.8 10399.1 9598.2 8039.1
5510.9 2616.1 945.3 387.9 177 41.4 0
3419.5 3263.8 3152.1 3081.8 3030.4 3009 3019.1 3066.8 3148.4 3266.4
3427 3626.6 3895.3 4234.2 4588.2 5050.2 5636.4 6325.6 7115.2 7980.1
8909 9831.7 10709.2 11449.8 12022.3 12383.8 12570.8 12663.7 12626.1 11864.1
9708.7 6240.2 2578.4 750.7 254.8 67.8 0
3419.5 3306.5 3226.2 3187.3 3165.9 3176 3212.4 3262.6 3337.9 3435.8
3565.1 3717 3904.1 4165.2 4465.2 4817.9 5253.5 5819.7 6491.3 7273.4
8150.8 9063.5 10033.8 11014.2 11928.1 12771.7 13501 14074.7 14481.4 14158.8
12196.7 8444.6 3909.1 1236.5 344 67.8 0
3419.5 3361.8 3321.6 3312.8 3334.1 3385.6 3449.6 3530 3612.8 3705.7
3820 3939.2 4093.6 4318.3 4617.1 4984.9 5441.8 5962.8 6621.8 7392.6
8262.6 9189 10194.5 11272.8 12375 13504.8 14550.5 15460.6 15932.6 15453.1
12976.3 8124.5 2808.2 719.3 219.7 57.7 0
3419.5 3368 3336.7 3336.7 3371.8 3423.3 3503.6 3589 3675.6 3776
3885.2 4013.3 4160.2 4373.6 4677.3 5060.2 5523.4 6056.9 6763.7 7539.5
8419.5 9377.3 10391.6 11488.7 12632.3 13786 14841.7 15710.4 16132.2 15353.9
12494.3 7328.6 2245.8 547.3 183.3 50.2 0
3419.5 3401.9 3420.8 3472.2 3547.6 3650.5 3777.3 3905.3 4043.4 4177.7
4318.3 4476.5 4668.6 4910.8 5232.2 5664 6187.5 6776.2 7478 8182.2
8936.7 9717.5 10503.3 11334.3 12184.2 12985.1 13650.4 13979.3 13730.8 12209.3
9023.3 4519.2 1285.5 311.3 111.7 28.9 0
3419.5 3432.1 3472.2 3546.3 3650.5 3779.8 3936.7 4098.6 4256.8 4423.8
4594.5 4758.9 4944.7 5154.4 5415.5 5754.4 6162.4 6615.6 7091.3 7567.1
8096.9 8622.8 9147.6 9707.4 10277.4 10788.3 11123.4 11109.6 10592.4 9084.8
6490 3315.3 1078.3 344 136.8 50.2 0
3419.5 3457.2 3518.7 3620.4 3748.4 3904.1 4079.8 4251.8 4408.7 4559.3
4686.1 4799.1 4899.5 4986.2 5107.9 5272.4 5513.4 5765.7 6025.6 6264.1
6477.5 6643.2 6751.1 6812.7 6903 6934.4 6798.8 6412.2 5649 4421.3
2798.1 1336.9 493.3 212.2 126.8 50.2 0
3419.5 3499.8 3601.5 3735.9 3890.3 4043.4 4186.5 4300.7 4368.5 4382.3
4345.9 4266.9 4115 3873.9 3565.1 3203.6 2855.9 2563.4 2363.8 2243.3
2189.3 2149.1 2105.2 2051.2 1980.9 1896.8 1749.9 1520.2 1229 892.5
605.1 400.4 252.3 164.4 96.7 26.4 0
3419.5 3540 3679.4 3813.7 3944.2 4040.9 4101.2 4082.3 3974.4 3766
3464.7 3091.9 2672.6 2284.7 2012.3 1835.3 1698.5 1595.5 1516.4 1457.4
1414.8 1372.1 1315.6 1252.8 1176.2 1103.4 1020.6 913.9 789.6 644
494.6 361.5 246 158.2 89.1 18.8 0
3419.5 3571.4 3728.3 3850.1 3921.6 3929.2 3856.4 3673.1 3394.4 3039.1
2657.5 2329.9 2102.7 1942 1797.6 1680.9 1606.8 1565.4 1545.3 1535.3
1524 1507.6 1471.2 1408.5 1324.4 1216.4 1099.7 986.7 862.4 718
558.6 389.2 258.6 151.9 64 13.8 0
3419.5 3601.5 3758.4 3847.6 3861.4 3774.8 3578.9 3289 2960.1 2623.6
2376.3 2199.3 2047.4 1925.7 1836.5 1772.5 1717.3 1672.1 1633.2 1589.2
1571.7 1557.9 1527.7 1451.2 1359.5 1269.1 1176.2 1073.3 962.8 848.6
719.3 567.4 377.9 237.3 111.7 37.7 0
3419.5 3631.7 3779.8 3838.8 3783.6 3594 3314.1 2988.9 2692.7 2476.8
2339.9 2205.6 2100.2 2012.3 1919.4 1806.4 1658.3 1549.1 1486.3 1431.1
1348.2 1308 1304.3 1300.5 1291.7 1272.9 1236.5 1183.8 1116 1028.1
918.9 772 597.5 416.8 218.4 59 0
3419.5 3648 3792.3 3807.4 3691.9 3453.4 3130.8 2844.6 2613.6 2479.3
2380.1 2288.5 2196.8 2075.1 1888 1708.5 1540.3 1408.5 1259.1 1176.2
1154.9 1129.8 1102.2 1080.8 1073.3 1067 1045.7 1009.3 955.3 890
813.5 726.8 596.3 472 313.8 94.1 0
3419.5 3653 3794.9 3794.9 3649.2 3364.3 3050.4 2765.5 2597.3 2515.7
2451.7 2396.4 2304.8 2122.8 1869.2 1634.4 1446.1 1256.6 1151.1 1099.7
1045.7 980.4 931.5 916.4 907.6 883.7 841.1 789.6 728.1 665.3
607.6 616.4 467 315.1 234.7 134.3 0
3419.5 3673.1 3801.1 3783.6 3607.8 3300.3 2980.1 2727.8 2606.1 2542
2503.1 2468 2368.8 2141.6 1859.1 1598 1394.7 1240.3 1217.7 1196.3
1109.7 984.2 913.9 887.5 858.6 799.6 757 704.2 646.5 595
597.5 493.3 335.2 212.2 153.1 79.1 0
3419.5 3684.4 3811.2 3786.1 3595.3 3285.2 2972.6 2739.1 2602.3 2548.3
2516.9 2485.5 2383.9 2151.6 1869.2 1606.8 1398.4 1256.6 1252.8 1241.5
1157.4 1010.5 926.4 891.3 862.4 799.6 757 708 654 591.3
563.6 439.4 296.3 210.9 156.9 77.8 0
